SMD / SMT Inductors (Coils)

VLS6045AF-8R2M

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-AF
Status
ProductionProduction
Brand
TDK
  • Inductors,Coils:VLS6045AF
  • Inductors,Coils:VLS6045AF

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm ±0.30mm
Width(W)
6.00mm ±0.30mm
Thickness | Height
4.50mm Max.
Recommended Land Pattern (A)
1.90mm Nom.
Recommended Land Pattern (B)
2.30mm Nom.
Recommended Land Pattern (C)
5.10mm Nom.

Electrical Characteristics

Inductance
8.2μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
3.2A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3.7A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
42mΩ
DC Resistance [Max.]
54.6mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1500pcs
Weight
0.6g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...