Transponder Coils

Applications
Automotive GradeAutomotive Grade
Feature
X/Y CoilX/Y Coil
AEC-Q200AEC-Q200
Type
TPL1183525
Status
EOL announcedEOL announced
Recommended Alternate Part No. : None
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Brand
TDK

Images are for reference only and show example products.

Size

Length(L)
11.80mm ±0.50mm
Width(W)
3.50mm ±0.40mm
Thickness | Height
2.40mm ±0.30mm

Electrical Characteristics

Inductance
2.61mH ±5% at 125kHz
Working Frequency
125kHz
Q (Min.)
45 at 125kHz
Sensitivity (Typ.)
26mV/μT (Ref.) at 125kHz
Resonance Frequency (Min.)
590kHz
Resonance Frequency (Typ.)
670kHz
DC Resistance (Max.)
35Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
Yes
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
2500pcs
Weight
0.3111g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...