Ferrite Magnets
FB12H
|
|
Magnetic Characteristics
| Residual Magnetic Flux Density [Br] / mT |
|
| Coercive Force [Hcb] / (kA / m) |
|
| Coercive Force [Hcj] / (kA / m) |
|
| Maximum Energy Product [BH] / (kJ / m³) |
|
Tech Info
Customer who viewed this product also viewed
EMI Suppression Capacitors
B32921C3104M000
0.1uF, 305Vrms AC
6m(W) x 12m(H) x 13m(L)
SMD / SMT Inductors (Coils)
VLS252010HBX-2R2M-1
L=2.2μH
Rated current=2.6A
L x W x T :
2.5 x 2 x 1mm
Clamp Filters (Ferrite Core with Case)
ZCAT2132-1130
Fixed cable type
LxW:36mmx20.5mm
Clamp Filters (Ferrite Core with Case)
ZCAT2436-1330A
Fixed cable type
LxW:36mmx23.5mm
Clamp Filters (Ferrite Core with Case)
ZCAT3035-1330
Fixed cable type
LxW:39mmx30mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270MTABB
Maximum continuous voltage [DC]=17V
Maximum Clamping Voltage (8/20uS)=52V
Leaded Disk Varistors
B72210S0381K101
Max. Operating Voltage [AC]=385Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72210S0421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72214S0102K101
Max. Operating Voltage [AC]=1100Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
PTC Inrush Current Limiters
B59751C0120A070 (C751_ICL)
Max. operating voltage=280V AC
Rated resistance=50Ω