Ferrite Magnets
FB3N
|
|
Magnetic Characteristics
| Residual Magnetic Flux Density [Br] / mT |
|
| Coercive Force [Hcb] / (kA / m) |
|
| Coercive Force [Hcj] / (kA / m) |
|
| Maximum Energy Product [BH] / (kJ / m³) |
|
Tech Info
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Single-Ended (Radial) Capacitors
B43851A9157M003
Single-Ended (Radial) Capacitors
B43858L2106M008
10µF/250V DC
10mm dia x 16mm length
Single-Ended (Radial) Capacitors
B43888G2106M000
10µF/200V DC
10mm dia x 16mm length
Humidity Sensors
CHS-MSS
Product Type=Assembly
Nominal Accuracy=±5%
Liquid Level Sensors
B59050D1100B040
Maximum Operating Voltage = 18V
Rated resistance = 60 ±20Ω
TMR Angle Sensors
TAD2141-BAAA
Digital Output SPI/PWM
TSSOP-16
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg
TMR Angle Sensors
TAD2141-BAKA
Digital Output ENC/PWM(ENC resolution 12bit)
TSSOP-16
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg
TMR Angle Sensors
TAD4140-BAAA
Digital Output 2xSPI/PWM
TSSOP-16
Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.35 deg
Electromagnetic Buzzers
SD1209TT-A1
Sound Pressure Level=85dB min
Freq.=2048Hz nom