Wireless Power Transfer / NFC Antennas Sheets (Shield)

IFQ06-050RN1HRX300

Applications
Commercial GradeCommercial Grade
Features
Low LossLow loss
Series
IFQ06
Status
ProductionProduction
Brand
TDK
  • Noise Suppression Sheets:High Loss,IFL

Images are for reference only and show example products.

Size

Length
100m Nom.
Width
300mm Nom.
Magnetic Material Thickness
0.05mm Nom.
Overall Thickness
0.088mm Nom.

Electrical Characteristics

Relative Permeability
56 at 13.56MHz
Surface Resistivity (Min.)
10MΩ / square
Thermal Conductivity
1.5W/m・K

Other

Operating Temp. Range
-40 to 85°C
Double Sided Tape
NO
Delivery Method
Roll
Flame Retardant Standard