Noise Suppression Sheets (Shield)

IFF08-100ND1HRX300

Product Status
Production
Applications
Commercial Grade
Features
High LossHigh loss
ReflowReflow
Series
IFF08
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length
100m Nom.
Width
300mm Nom.
Magnetic Material Thickness
0.1mm Nom.
Overall Thickness
0.13mm Nom.

Electrical Characteristics

Relative Permeability
102 at 1MHz
Surface Resistivity (Min.)
1MΩ / square
Electrical Resistivity (Typ.)
Thermal Conductivity
1.5W/m・K

Other

Operating Temp. Range
-40 to 125°C
Double Sided Tape
YES
Delivery Method
Roll
Flame Retardant Standard