Noise Suppression Sheets (Shield)
IFF08-100ND300X200
|
|
Size
| Length |
|
| Width |
|
| Magnetic Material Thickness |
|
| Overall Thickness |
|
Electrical Characteristics
| Relative Permeability |
|
| Surface Resistivity (Min.) |
|
| Electrical Resistivity (Typ.) |
|
| Thermal Conductivity |
|
Other
| Operating Temp. Range |
|
| Double Sided Tape |
|
| Delivery Method |
|
| Flame Retardant Standard |
|
Tech Info
Related articles
Customer who viewed this product also viewed
MLCC with Dipped Radial Lead
FA24X7R2A104KNU00
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7R2A105KNU00
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7R2A334KNU00
Capacitance=0.33μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G2A010CNU00
Capacitance=1pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G2A100DNU00
Capacitance=10pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G2A150JNU00
Capacitance=15pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G2A220JNU00
Capacitance=22pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28X7R2A102KNU00
Capacitance=1nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
Chip Beads
MMZ0603D161ET000
|Z|=160Ω at 100MHz
|Z|=1400Ω at 1GHz
Rated current=125mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
PTC Limit Temperature Sensors (Sensor)
B59641A0095A062
Sensing Temperature (Nom)=95(°C)
Rated resistance (Nom)=470Ω