Noise Suppression Sheets (Shield)
IFL10M-025NB1HRX300
|
|
Size
| Length |
|
| Width |
|
| Magnetic Material Thickness |
|
| Overall Thickness |
|
Electrical Characteristics
| Relative Permeability |
|
| Surface Resistivity (Min.) |
|
| Electrical Resistivity (Typ.) |
|
| Thermal Conductivity |
|
Other
| Operating Temp. Range |
|
| Double Sided Tape |
|
| Delivery Method |
|
| Flame Retardant Standard |
|
Tech Info
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C0402C0G1C010C020BC
Capacitance=1pF
Edc=16V
T.C.=C0G
LxWxT:0.4x0.2x0.2mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R2J473K200AE
Capacitance=47nF
Edc=630V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
CNA5L1X7R1C106K160AE
Capacitance=10μF
Edc=16V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Leaded Disk Varistors
B72210P2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Noise Suppression Sheets (Shield)
B68451A0080X350
El. mag. shielding
Thickness=0.2mm
Noise Suppression Sheets (Shield)
B68451B0080X351
El. mag. shielding
Thickness=0.3mm
Noise Suppression Sheets (Shield)
IFF08-050ND1HRX300
High loss type/Reflow
Thickness=0.05mm
Noise Suppression Sheets (Shield)
IFF08-100ND300X200
High loss type/Reflow
Thickness=0.1mm
Noise Suppression Sheets (Shield)
IFL10M-025NB300X200
High loss type
Thickness=0.025mm
Noise Suppression Sheets (Shield)
IFL10M-025RN1HRX300
High loss type
Thickness=0.025mm