Noise Suppression Sheets (Shield)

IPM01-003RQ300X200

Applications
Commercial GradeCommercial Grade
Features
High LossHigh loss
Series
IPM01
Status
ProductionProduction
Brand
TDK
  • Noise Suppression Sheets:High Loss,IFF08

Images are for reference only and show example products.

Size

Length
300mm Nom.
Width
200mm Nom.
Magnetic Material Thickness
0.003mm Nom.
Overall Thickness
0.006mm Nom.

Electrical Characteristics

Relative Permeability
1000 at 1MHz
Surface Resistivity (Min.)
Electrical Resistivity (Typ.)
Thermal Conductivity
90.9W/m・K

Other

Operating Temp. Range
-40 to 85°C
Double Sided Tape
YES
Delivery Method
Sheet
Flame Retardant Standard
Collapse All Expand All