AC-DC Power Supplies

DRJ100-24-1/C2E

Product Status
Production
Sales Region
Worldwide
Series
DRJ
Model
DRJ100
Feature
Complies with SEMI F47
Options
Comply with Class 2 output per UL1310
Push-in terminal
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
3.75A
Maximum Output Power
90W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
45mm Nom. (1.77in Nom.)
Height(H)
75mm Nom. (2.95in Nom.)
Depth(D)
105mm Nom. (4.13in Nom.)
Weight
320g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1
UL508
UL1310 Class 2 Output based on UL1310
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian