AC-DC Power Supplies

ALPHA 1500W

Sales Region
Worldwide (except Japan)
Series
Model
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Part No. : QM (Interchangeability is not guaranteed.)
Feature
Options
Option Lineup
Recommended EMC Filter  ?
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:ALPHA1000

Images are for reference only and show example products.

Quick Product Finder

Click 'Configure Now' to select your perfect solution

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
150 to 264Vac
Efficiency
Total Maximum Output Power
1500W
Total Maximum Peak Power
1500W
Number of Outputs
Up to 16

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
203.2mm Nom. (8.00in Nom.)
Height(H)
63.5mm Nom. (2.50in Nom.)
Depth(D)
279.4mm Nom. (11.00in Nom.)
Weight

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Safety Standard(Certified)
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
EN61010-1
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.