AC-DC Power Supplies

Sales Region
Worldwide
Series
CME
Status
Production
Feature
Medicalfor Medical instruments
Option
Option Lineup
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to the catalog

Images are for reference only and show exemplary products.

Electrical Characteristics

Input Voltage Range[AC]
85 to 265V
Input Voltage Range[DC]
Efficiency
82% Typ.
Rated Output Voltage[DC]
24V
Output Voltage Range[DC]
21.6 to 26.4V
Maximum Output Current
6.3A
Maximum Average Current
Maximum Peak Current
7.5A
Maximum Output Power
151.2W
Maximum Average Power
Maximum Peak Power
180W

Cases Shape & Size

Case’s shape
PC board
Width(W)
80mm Nom.
Height(H)
40mm Nom.
Depth(D)
208mm Nom.
Weight
500g Typ.

Other

Operating Temp. Range
-10 to 60°C
Cooling
Convection cooling
Safety Standard(Certified)
UL60601-1
EN60601-1
Safety Standard(Conformed)
Den-an
UL60950-1
CSA60950-1
EN60950-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.