AC-DC Power Supplies

Sales Region
Worldwide
Series
CME
Status
Production
Feature
Peak LoadPeak power capability
Medicalfor Medical instruments
Option
Option Lineup
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to the catalog

Images are for reference only and show exemplary products.

Electrical Characteristics

Input Voltage Range[AC]
85 to 265V
Input Voltage Range[DC]
Efficiency
80% Typ.
Rated Output Voltage[DC]
24V
Output Voltage Range[DC]
21.6 to 28.8V
Maximum Output Current
Maximum Average Current
10A
Maximum Peak Current
20A
Maximum Output Power
Maximum Average Power
240W
Maximum Peak Power
480W

Cases Shape & Size

Case’s shape
PC board
Width(W)
105mm Nom.
Height(H)
50mm Nom.
Depth(D)
242mm Nom.
Weight
800g Typ.

Other

Operating Temp. Range
-10 to 60°C
Cooling
Convection cooling
Safety Standard(Certified)
UL60601-1
EN60601-1
Safety Standard(Conformed)
Den-an
UL60950-1
CSA60950-1
EN60950-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.