AC-DC Power Supplies

Sales Region
Worldwide
Series
DLP
Status
Production
Feature
DINDIN rail installation compatible
Option
European terminal type
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to the catalog

Images are for reference only and show exemplary products.

Electrical Characteristics

Input Voltage Range[AC]
85 to 132V
170 to 265V
Input Voltage Range[DC]
Efficiency
83% Typ.
Rated Output Voltage[DC]
24V
Output Voltage Range[DC]
21.6 to 28V
Maximum Output Current
3.1A
Maximum Output Power
74.4W

Cases Shape & Size

Case’s shape
DIN rail
Width(W)
50mm Nom.
Height(H)
97mm Nom.
Depth(D)
110mm Nom.
Weight
470g Typ.

Other

Operating Temp. Range
-10 to 60°C
Cooling
Convection cooling
Safety Standard(Certified)
UL60950-1
CSA C22.2 No.60950-1
CSA C22.2 No.14
EN60950-1
UL508
EN50178 CATEGORY III (Primary)
EN60529 IP20
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.