AC-DC Power Supplies

GXE600-48/HDA New Product

Sales Region
Worldwide
Series
GXE
Model
GXE600
Status
ProductionProduction
Feature
2MOPP
MIL-STD-810 Vibration and Shock
Complies with SEMI F47
Medical certification
Options
Harsh environment
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:GXE600_A

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
95% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
38.4 to 57.6Vdc
Maximum Output Current
12.5A
Maximum Output Power
600W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
127.5mm Nom. (5.02in Nom.)
Height(H)
50mm Nom. (1.97in Nom.)
Depth(D)
254mm Nom. (10.00in Nom.)
Weight
1400g Typ. (3.1lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA-C22.2 No.60601-1
EN60601-1
ES60601-1
CSA60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN62477-1 (OVCⅢ)
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.