AC-DC Power Supplies

HWS100A-15/EVA

New Product
Product Status
Production
Sales Region
Worldwide
Series
HWS-A/E
Model
HWS100A/E
Feature
Complies with SEMI F47
Options
With cover
Push-in terminal (Vertical)
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
12.0 to 18.0Vdc
Maximum Output Current
7A
Maximum Output Power
105W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
33.5mm Nom. (1.32in Nom.)
Height(H)
83mm Nom. (3.27in Nom.)
Depth(D)
176mm Nom. (6.93in Nom.)
Weight
470g Typ. (1.0lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC62368-1
CSA62368-1
UL62368-1
IEC62477-1 (OVCⅢ)
EN62477-1 (OVCⅢ)
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.