AC-DC Power Supplies

HWS150A-24/A

Sales Region
Worldwide
Series
HWS-A
Model
HWS150A
Status
ProductionProduction
Feature
Complies with SEMI F47
Options
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:HWS150A-A

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
19.2 to 28.8Vdc
Maximum Output Current
6.5A
Maximum Output Power
156W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
42mm Nom. (1.65in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
160mm Nom. (6.30in Nom.)
Weight
520g Typ. (1.1lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.