High Voltage Power Supplies

202A-40KV-POS-PFC

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
ALE
Model
ALE-OEM
Option
Positive polarity
Option Lineup
Please refer to here.
Accessories
Please refer to the catalog
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
180 to 254VAC
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
40000Vdc
Output Voltage Range[DC]
0 to 40000V
Average Capacitor Charging Power
2000J/sec
Peak Capacitor Charging Power
2200J/sec
Charge Current
110mA
Continuous DC Current
50mA
Continuous DC Power
2kW
Polarity
Positive
Power Factor
0.98
Efficiency
85% Typ.

Package Type & Size

Package / Mounting
Enclosed / Unit type
Width(W)
146mm Nom. (5.75in Nom.)
Height(H)
141mm Nom. (5.55in Nom.)
Depth(D)
376mm Nom. (14.80in Nom.)
Weight
7500g Typ. (16.5lbs Typ.)

Other

Operating Temp. Range
-20 to 45°C
Storage Temp. Range
-40 to 85°C
Cooling
Forced air
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.