High Voltage Power Supplies

203S-4kV-POS-3P400

Product Status
Obsolete
Discontinue Issue Date : Sep.30, 2024
Last Purchase Order Date : Oct.31, 2024
Last Shipment Date : Dec.31, 2024
Sales Region
Worldwide (except Japan)
Series
ALE
Model
ALE-Rack mount
Option
Positive polarity
Option Lineup
Please refer to here.
Accessories
Please refer to the catalog
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
340 to 460VAC
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
4000Vdc
Output Voltage Range[DC]
0 to 4000V
Average Capacitor Charging Power
20000J/sec
Peak Capacitor Charging Power
25000J/sec
Charge Current
12.5A
Continuous DC Current
7.5A
Continuous DC Power
30kW
Polarity
Positive
Power Factor
0.9
Efficiency
85% Typ.

Package Type & Size

Package / Mounting
Rack mount
Width(W)
482mm Nom. (18.98in Nom.)
Height(H)
311mm Nom. (12.24in Nom.)
Depth(D)
571mm Nom. (22.48in Nom.)
Weight
100kg Typ. (220.5lbs Typ.)

Other

Operating Temp. Range
0 to 55°C
Storage Temp. Range
-40 to 70°C
Cooling
Water
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.