High Voltage Power Supplies

303L-20kV-NEG-3P480

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
ALE
Model
ALE-Rack mount
Option
Negative polarity
Option Lineup
Please refer to here.
Accessories
Please refer to the catalog
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
432 to 528VAC
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
20000Vdc
Output Voltage Range[DC]
0 to 20000V
Average Capacitor Charging Power
30000J/sec
Peak Capacitor Charging Power
37500J/sec
Charge Current
3.75A
Continuous DC Current
2.5A
Continuous DC Power
50kW
Polarity
Negative
Power Factor
0.9
Efficiency
85% Typ.

Package Type & Size

Package / Mounting
Rack mount
Width(W)
482mm Nom. (18.98in Nom.)
Height(H)
311mm Nom. (12.24in Nom.)
Depth(D)
571mm Nom. (22.48in Nom.)
Weight
100kg Typ. (220.5lbs Typ.)

Other

Operating Temp. Range
0 to 55°C
Storage Temp. Range
-40 to 70°C
Cooling
Water
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.