High Voltage Power Supplies

402S-2KV-POS-3P208

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
ALE
Model
ALE-Rack mount
Option
Positive polarity
Option Lineup
Please refer to here.
Accessories
Please refer to the catalog
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
180 to 264VAC
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
2000Vdc
Output Voltage Range[DC]
0 to 2000V
Average Capacitor Charging Power
4000J/sec
Peak Capacitor Charging Power
5000J/sec
Charge Current
5A
Continuous DC Current
2A
Continuous DC Power
4kW
Polarity
Positive
Power Factor
0.85
Efficiency
85% Typ.

Package Type & Size

Package / Mounting
Rack mount
Width(W)
482mm Nom. (18.98in Nom.)
Height(H)
178mm Nom. (7.01in Nom.)
Depth(D)
432mm Nom. (17.01in Nom.)
Weight
30kg Typ. (66.1lbs Typ.)

Other

Operating Temp. Range
-20 to 45°C
Storage Temp. Range
-40 to 85°C
Cooling
Forced air
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.