High Voltage Power Supplies

500A-10KV-NEG

Product Status
Obsolete
Discontinue Issue Date : Aug.26, 2022
Last Purchase Order Date : Jan.31, 2023
Last Shipment Date : Sep.29, 2023
Sales Region
Worldwide (except Japan)
Series
ALE
Model
ALE-OEM
Option
Negative polarity
Option Lineup
Please refer to here.
Accessories
Please refer to the catalog
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 140VAC
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
10000Vdc
Output Voltage Range[DC]
0 to 10000V
Average Capacitor Charging Power
500J/sec
Peak Capacitor Charging Power
550J/sec
Charge Current
110mA
Continuous DC Current
50mA
Continuous DC Power
500W
Polarity
Negative
Power Factor
0.65
Efficiency
85% Typ.

Package Type & Size

Package / Mounting
Enclosed / Unit type
Width(W)
146mm Nom. (5.75in Nom.)
Height(H)
141mm Nom. (5.55in Nom.)
Depth(D)
361mm Nom. (14.21in Nom.)
Weight
5500g Typ. (12.1lbs Typ.)

Other

Operating Temp. Range
-20 to 45°C
Storage Temp. Range
-40 to 85°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
EN60601-1
UL60601-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.