High Voltage Power Supplies

LC1202L-2KV-NEG-3P208

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
ALE
Model
ALE-Rack mount
Option
Negative polarity
Option Lineup
Please refer to here.
Accessories
Please refer to the catalog
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
180 to 264VAC
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
2000Vdc
Output Voltage Range[DC]
0 to 2000V
Average Capacitor Charging Power
12000J/sec
Peak Capacitor Charging Power
13500J/sec
Charge Current
13.5A
Continuous DC Current
7.5A
Continuous DC Power
12kW
Polarity
Negative
Power Factor
0.9
Efficiency
90% Typ.

Package Type & Size

Package / Mounting
Rack mount
Width(W)
482mm Nom. (18.98in Nom.)
Height(H)
222mm Nom. (8.74in Nom.)
Depth(D)
432mm Nom. (17.01in Nom.)
Weight
46kg Typ. (101.4lbs Typ.)

Other

Operating Temp. Range
5 to 45°C
Storage Temp. Range
-20 to 70°C
Cooling
Water
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.