PTC Inrush Current Limiters

B59754C0120A070 (C754_ICL)

Product Status
Production
Application
Industrial
Type
C754
Design
Leaded disks, 260 V up to 1000 V
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Width(W)
13.00mm Max.
Height(H)
18.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
440V
Rated Resistance
150Ω
Link Voltage[DC] (Max.)
620V
Heat Capacity (Typ.)
1.4J/K
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
40040539
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools