CeraDiodes

B72590D0150H060 (High speed)

Type
CDS2C15GTH
Applications
Consumer
High-Speed Data Lines
Industrial
Series
High-speed
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,CeraDiodes:2Term
  • Voltage Protection Devices,CeraDiodes:mlv0162p
  • Voltage Protection Devices,CeraDiodes:mlv0034p
  • Voltage Protection Devices,CeraDiodes:mlv0152x

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Further Details
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage [DC]
15V
Breakdown Voltage
23V
Max. Leakage Current
1μA @ 5.6V
Clamping Voltage @1A
66V
Capacitance (Typ.)
10pF

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Please refer to the document (Soldering Directions)
Packing
Please refer to the document (Taping and Packing)