Multilayer Chip Protectors

SGNE04C080MT150N25

Product Status
Production
Applications
Commercial Grade
Applications Detail
SwitchSwitch
RS-232C/423RS-232C/RS423
RS-422/485RS-422/RS-485
HeadphoneAudio (Headphone)
SpeakerAudio (Speaker)
Features
Low ClampLow Clamp
High SpeedHigh Speed
SmallSmall
≥15kV ESDESD ≥15kV
Series
SGNE
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness(T)
0.20mm ±0.02mm
Terminal Width(B)
0.07mm Min.
Recommended Land Pattern (PA)
0.20mm Nom.
Recommended Land Pattern (PB)
0.18mm ±0.03mm
Recommended Land Pattern (PC)
0.19mm ±0.01mm

Electrical Characteristics

Rated Voltage [DC]
5.5V
Breakdown Voltage (Nom.)
8V
Capacitance (Typ.)
15pF
ESD Clamping Peak Voltage (Typ.) [8kV]
56.2V
ESD Clamping Avg. Voltage (Max.) [8kV]
25V

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
20000pcs
Weight
0.0001g

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...