Energy Varistors

B72236E0502R074

Product Status
Production
Type
E36NR502E
Applications
General/Industrial
Brand
EPCOS

Images are for reference only and show example products.

Size

Diameter(Φ)
36.60mm ±1.00mm
Thickness
30.80mm ±0.60mm

Electrical Characteristics

Nominal Discharge Current [8/20μs]
10kA
Suggested Rated Voltage (Max.) / kV
5
Residual Voltage at Nominal Discharge Current [8/20μs]
12.55 to 14.15kV
Continuous Operating Voltage (Max.) / kV
Vres / 3.25
Resistive Power Dissipation at Continuous Operating Voltage (Max.)
0.45W
Reference Current
2mA
Reference Voltage (Min.) / kV
5
High Impulse Current [4/10μs]
100kA
Repetitive Charge Transfer Rating [8/20μs]
0.4C
Respond Time
<25nsec

Other

Normal Service Temperature
-40 to 40°C
Al-Metallization
Al-electrodes
Packing Units
20pcs
Weight
180g

Tech Info

Collapse all Expand all