Leaded Disk Varistors

B72205S0300K101

Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S05K30
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,Leaded Disk Varistors:S05
  • Voltage Protection Devices,Leaded Disk Varistors

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
38V
Maximum Operating Voltage [AC]
30Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
50A
Maximum Surge Current Imax [8/20µs, 1time]
100A
Energy Absorption
900mJ
Capacitance (Typ.)
720pF

Other

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...