Leaded Disk Varistors

B72210S2511K101

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S10K510E2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
7.50mm ±1.00mm
Body Width (w)
12.00mm Max.
Body Thickness (th)
8.00mm Max.
Body Height (h)
15.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
0.80mm ±0.05mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
670V
Maximum Operating Voltage [AC]
510Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
1.5kA
Maximum Surge Current Imax [8/20µs, 1time]
3.5kA
Energy Absorption
80J
Capacitance (Typ.)
140pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...