Leaded Disk Varistors

B72210U2381K502

Product Status
Production
Applications
ConsumerConsumer
IndustrialIndustrial
Type
SNF10K385E2S5K1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
7.50mm ±1.00mm
Body Width (w)
14.50mm Max.
Body Thickness (th)
10.70mm Max.
Body Height (h)
21.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
0.80mm ±0.05mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
505V
Maximum Operating Voltage [AC]
385Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
2kA
Maximum Surge Current Imax [8/20µs, 1time]
3.5kA
Energy Absorption
82J
Capacitance (Typ.)
230pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...