Leaded Disk Varistors

B72214S0321K101

Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S14K320
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,Leaded Disk Varistors:S14
  • Voltage Protection Devices,Leaded Disk Varistors

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
7.50mm ±1.00mm
Body Width (w)
15.50mm Max.
Body Thickness (th)
5.40mm Max.
Body Height (h)
19.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
800.00mm ±50.00mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
420V
Maximum Operating Voltage [AC]
320Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
4.5kA
Energy Absorption
84J
Capacitance (Typ.)
370pF

Other

Collapse All Expand All

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...