Leaded Disk Varistors

B72214U2171K501

Product Status
Production
Applications
ConsumerConsumer
IndustrialIndustrial
Type
SNF14K175E2S5
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
7.50mm ±1.00mm
Body Width (w)
17.50mm Max.
Body Thickness (th)
7.90mm Max.
Body Height (h)
23.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
0.80mm ±0.05mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
225V
Maximum Operating Voltage [AC]
175Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
6kA
Energy Absorption
70J
Capacitance (Typ.)
670pF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...