Leaded Disk Varistors

B72220S2681K101

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S20K680E2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
10.00mm ±1.00mm
Body Width (w)
21.50mm Max.
Body Thickness (th)
9.80mm Max.
Body Height (h)
26.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
1.00mm ±0.05mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
895V
Maximum Operating Voltage [AC]
680Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
440J
Capacitance (Typ.)
340pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...