Leaded Disk Varistors

B72220U2301K501

Product Status
Production
Applications
ConsumerConsumer
IndustrialIndustrial
Type
SNF20K300E2S5
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Lead Spacing (e)
10.00mm ±1.00mm
Body Width (w)
23.50mm Max.
Body Thickness (th)
9.10mm Max.
Body Height (h)
30.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
1.00mm ±0.05mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
385V
Maximum Operating Voltage [AC]
300Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
250J
Capacitance (Typ.)
780pF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...