Leaded Disk Varistors

B72220X2271K501

Product Status
Production
Applications
AutomotiveAutomotive
Type
SNF20K275E2S5
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
10.00mm ±1.00mm
Body Width (w)
23.50mm Max.
Body Thickness (th)
8.80mm Max.
Body Height (h)
30.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
1.00mm ±0.05mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
350V
Maximum Operating Voltage [AC]
275Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
215J
Capacitance (Typ.)
850pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...