Leaded Disk Varistors

B72225S4511K101

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S25K510E4R12
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Lead Spacing (e)
12.70mm ±1.00mm
Body Width (w)
27.50mm Max.
Body Thickness (th)
9.50mm Max.
Body Height (h)
31.50mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
1.00mm ±0.05mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
670V
Maximum Operating Voltage [AC]
510Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
10kA
Maximum Surge Current Imax [8/20µs, 1time]
20kA
Energy Absorption
750J
Capacitance (Typ.)
950pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...