Leaded Disk Varistors

B72314S2301K101

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S14K300E2K11
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
7.50mm ±1.00mm
Body Width (w)
13.50mm Max.
Body Thickness (th)
5.80mm Max.
Body Height (h)
17.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
800.00mm ±50.00mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
385V
Maximum Operating Voltage [AC]
300Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
6kA
Energy Absorption
125J
Capacitance (Typ.)
400pF

Other

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...