Ring Varistors

VAR-18042032Y3P

Product Status
Production
Series
VAR-18
Type
plane electrode
Number of Electrode
3
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Outer Diameter(ΦD1)
4.20mm ±0.15mm
Inner Diameter(ΦD2)
2.80mm +0.20,-0.10mm
Thickness(T)
0.60mm Max.

Electrical Characteristics

Reference Current
10mA
Varistor Voltage
2 to 4.5V
Non Linear Coefficient (Min.) [1 to 10mA]
2.3
Temperature Coefficient of Varistor Voltage
±0.3%/°C
Capacitance (Min.) [1kHz]
1nF
Capacitance (Max.) [1kHz]
50nF
Rated Power (Max.)
300mW

Other

Operating Temperature Range
-30 to 85°C
Packing
Bulk (Polystyrene form)
Package Quantity
10000pcs
Weight
0.0196g