Ring Varistors

VAR-18230550Y7P

Product Status
Production
Series
VAR-18
Type
plane electrode
Number of Electrode
7
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Outer Diameter(ΦD1)
23.00mm ±0.50mm
Inner Diameter(ΦD2)
15.00mm ±0.50mm
Thickness(T)
2.00mm Max.

Electrical Characteristics

Reference Current
10mA
Varistor Voltage
40 to 70V
Non Linear Coefficient (Min.) [1 to 10mA]
2.3
Temperature Coefficient of Varistor Voltage
±0.3%/°C
Capacitance (Min.) [1kHz]
1nF
Capacitance (Max.) [1kHz]
100nF
Rated Power (Max.)
500mW

Other

Operating Temperature Range
-30 to 85°C
Packing
Bulk (Polystyrene form)
Package Quantity
200pcs
Weight
1.746g