SMD Disk Varistors

B72214M0421K000

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.31, 2025
Last Purchase Order Date : Feb.13, 2026
Last Shipment Date : May.15, 2026
Applications
IndustrialIndustrial
AutomotiveAutomotive
Type
V14K420
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
18.50mm ±0.50mm
Width (w)
10.00mm ±0.50mm
Height (h)
25.50mm ±0.50mm
Detail Size Information
Please refer to the catalog / data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
560V
Maximum Operating Voltage [AC]
420Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
5kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
245J
Capacitance (Typ.)
460pF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...