SMD Disk Varistors

B72660M0350K072

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
TelecomTelecom
Type
CU4032K35G2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
10.20mm ±0.30mm
Width (w)
8.00mm ±0.30mm
Height (h)
3.20mm ±0.30mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
45V
Maximum Operating Voltage [AC]
35Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
100A
Maximum Surge Current Imax [8/20µs, 1time]
250A
Energy Absorption
2.5J
Capacitance (Typ.)
1.05nF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...