Strap Varistors

B72240L0551K102

Product Status
Production
Applications
IndustrialIndustrial
Type
LS40K550QPK2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Body Width
37.50mm Max.
Body Height
52.50mm Max.
Body Thickness
12.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
745V
Maximum Operating Voltage [AC]
550Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
20kA
Maximum Surge Current Imax [8/20µs, 1time]
40kA
Energy Absorption
960J
Capacitance (Typ.)
1.4nF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...