Strap Varistors

B72241L0151K100

Product Status
Production
Applications
IndustrialIndustrial
Type
LS41K150QP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Body Width
37.50mm Max.
Body Height
46.00mm Max.
Body Thickness
8.30mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
200V
Maximum Operating Voltage [AC]
150Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
20kA
Maximum Surge Current Imax [8/20µs, 1time]
50kA
Energy Absorption
360J
Capacitance (Typ.)
4.8nF

Other

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...