Strap Varistors

B72241L0271K100

Product Status
Production
Applications
IndustrialIndustrial
Type
LS41K275QP
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Body Width
37.50mm Max.
Body Height
46.00mm Max.
Body Thickness
9.40mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
350V
Maximum Operating Voltage [AC]
275Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
20kA
Maximum Surge Current Imax [8/20µs, 1time]
50kA
Energy Absorption
550J
Capacitance (Typ.)
2.7nF

Other

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...