Strap Varistors

B72241L0421K102

Product Status
Production
Applications
IndustrialIndustrial
Type
LS41K420QPK2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Body Width
37.50mm Max.
Body Height
52.50mm Max.
Body Thickness
10.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
560V
Maximum Operating Voltage [AC]
420Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
20kA
Maximum Surge Current Imax [8/20µs, 1time]
50kA
Energy Absorption
910J
Capacitance (Typ.)
1.8nF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...