ThermoFuse Varistors

B72220R2461K101

Product Status
Production
Applications
Consumer
Communication Systems
Industrial
Type
NT20K460E2K4
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
23.00mm Max.
T (Thickness)
11.00mm Max.
H (Height)
23.00mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Varistor Voltage @ 1mA
750V
Maximum Operating Voltage [DC]
615V
Maximum Operating Voltage [AC]
460Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
5kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
300J
Capacitance (Typ.)
500pF

Other

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...