ThermoFuse Varistors

B72220T2321K105

Product Status
Production
Applications
Consumer
Communication Systems
Industrial
Type
T20K320E2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
22.00mm Max.
T (Thickness)
12.00mm Max.
H (Height)
26.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
510V
Maximum Operating Voltage [DC]
420V
Maximum Operating Voltage [AC]
320Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
273J
Capacitance (Typ.)
720pF

Other

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...