ThermoFuse Varistors

B72220W2131K101

Applications
ConsumerConsumer
CommunicationsCommunication Systems
IndustrialIndustrial
Type
NT20K130E2
Status
ProductionProduction
Brand
EPCOS
  • Voltage Protection Devices,ThermoFuse Varistors:ETFV

Images are for reference only and show example products.

3D Model

Size

W (Width)
23.00mm Max.
T (Thickness)
9.00mm Max.
H (Height)
23.00mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Varistor Voltage @ 1mA
205V
Maximum Operating Voltage [DC]
170V
Maximum Operating Voltage [AC]
130Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
5kA
Maximum Surge Current Imax [8/20µs, 1time]
10kA
Energy Absorption
100J
Capacitance (Typ.)
1.85nF

Other

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...