ThermoFuse Varistors

B72225M0271M201

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.2, 2025
Last Purchase Order Date : Jan.16, 2026
Last Shipment Date : Apr.17, 2026
Applications
Communication Systems
Industrial
Type
MT25K275FT2L2M201
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
25.00mm Max.
T (Thickness)
14.00mm Max.
H (Height)
28.00mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
430V
Maximum Operating Voltage [DC]
350V
Maximum Operating Voltage [AC]
275Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
10kA
Maximum Surge Current Imax [8/20µs, 1time]
20kA
Energy Absorption
375J
Capacitance (Typ.)
1.32nF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...