ThermoFuse Varistors

B72225T4171K101

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.2, 2025
Last Purchase Order Date : Jan.16, 2026
Last Shipment Date : Apr.17, 2026
Applications
Communication Systems
Industrial
Type
ETFV25K175E4
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

W (Width)
30.20mm Max.
T (Thickness)
11.20mm Max.
H (Height)
35.20mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage @ 1mA
270V
Maximum Operating Voltage [DC]
225V
Maximum Operating Voltage [AC]
175Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
10kA
Maximum Surge Current Imax [8/20µs, 1time]
20kA
Energy Absorption
245J
Capacitance (Typ.)
1.5nF

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...